Double Roller Pillow Block DPB-20-OPN 1.25″ ID - Standard Width

Double Roller Bearing Pillow Block (DPB) for a 1/25" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing roller bearings, but the TWN blocks are larger, resembling two SPBs fused together.

  • Double the load capacity of a Single Roller Bearing (SPB) Pillow Block
  • Use a floating "F" part number for each opposing block on parallel shafts. F-DPB pillow blocks offer flexibility to acccomodate imperfect alignments
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • Replacement kits of the FUBK Series offer one new roller for each of the 3 rollers in a set 
  • Order two replacement kits to cover the 2 sets of opposing bearings for this product

    3D Models

    TypeFileFormatLink
    3dDPB-20-OPN.htmlhtmlView
    cadDPB-20-OPN.x_tSolidWorks >=2006Download
    $399.72
    This quantity could qualify for bulk pricing.
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    Approx. Weightwidthlengthheight
    2.3 lbs4 in3.38 in2.65 in
    Roller Bearing Pillow Block Features
    Roller Bearing Pillow Block Features
    How to Adjust a Roller Pillow Block
    How to Adjust a Roller Pillow Block

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Roller Pillow Block Catalog
    catalogOpen Link

    News & Blogs

    Heavy-Duty Solution: Roller Pillow Block System
    blogOpen Link
    How to Adjust Roller Bearing Pillow Blocks
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link

    Customers also purchased