UG Series Actuator with GST Rail
The Gliding Surface Technology rail and carriage utilizes bonded FrelonGOLD® bearing surfaces to provide a low cost and maintenance free system.
- Maximum speed: 1.53 m/s (300 ft/min)
- Ideal for contaminated environments and clean rooms
- Mix-n-match features
Ways to Order
The Gliding Surface Technology rail and carriage utilizes bonded FrelonGOLD® bearing surfaces to provide a low cost and maintenance free system.
- Maximum speed: 1.53 m/s (300 ft/min)
- Ideal for contaminated environments and clean rooms
- Mix-n-match features within the same design envelope provide design versatility
- No catastrophic failure
- No metal-to-metal contact, vibration damping
- Offered with low or high profile rail
- Drive option: low-cost lead screw or high-speed belt
- Motor system option: integrated screw and motor or motor mount
Recently Viewed Products
Exclusive section that stores the history of product views
- Choosing a selection results in a full page refresh.
- Opens in a new window.