Profile Rail Guided System with Ball Screw Drive

Profile Rail Guided System with Ball Screw Drive

Ball Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.  

  • Speed: 217 in/s (5.5 m/s) 
  • Acceleration: 250 m/sec2
  • Stroke Length: 36.2 in (920 mm) 
  • Suitable for high speed and acceleration appli
More About Profile Rail Guided System with Ball Screw Drive

Ways to Order

No products found

There are no products matching the selection

Profile Rail Guided System with Ball Screw Drive

0 products

Ball Screw Driven Profile Rail systems provide higher rigidity and precision, as well as support cantilevered loads.  

  • Speed: 217 in/s (5.5 m/s) 
  • Acceleration: 250 m/sec2
  • Stroke Length: 36.2 in (920 mm) 
  • Suitable for high speed and acceleration applications 
  • Ball Screw options: 8 mm diameter ball screws with a variety of leads 
  • Motor options: Integrated NEMA 17 or NEMA 23 stepper motors, motor mount or manual hand knob