Pillow Block Bearing - Twin sized Open Plain Bearing

Twin Open Plain Linear Bearing Pillow Blocks

Twin Sized Open Plain Linear Bearing Pillow Blocks featuring self-lubricating Simplicity® Plain Linear Bearings in a self-aligning aluminum shell, designed for harsh, dirty, high-vibration, or high-temperature environments with the standard FrelonGOLD® bearing liner. Optional liners include Frelon®J for corrosive chemical environments and Frelon®W for FDA compliance. Equivalent to two single-sized pillow blocks mounted back-to-back, these pillow block bearings are offered in inch ID sizes from 0.25 in (6.35 mm) to 2 in (50.8 mm). Customers can select standard ID running clearance (0.0005" per side) or compensated ID running clearance (0.0015" per side).

More About Twin Open Plain Linear Bearing Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
14 products
Twin plain linear bearing pillow block, open, with a 1" precision ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin open shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to..
$212.44
Twin plain linear bearing pillow block, open, with a 1" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-length open design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$212.44
Twin plain linear bearing pillow block, open, with a 1.5" precision ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin open-shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$393.03
Twin plain linear bearing pillow block, open, with a 3/4" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-sized open-shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$157.22
Twin plain linear bearing pillow block, open, with a 2" precision bored inner diameter for round shafts. The double-size mountable aluminum alloy housing provides added bearing surface, shaft support, and load-carrying capacity. For self-alignment, the inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up..
$566.53
Twin plain linear bearing pillow block, open, with a 1/2" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-sized open design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$124.86
Twin plain linear bearing pillow block, open, with a 3/4" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-length open design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$157.22
Twin plain linear bearing pillow block, open, with a 2" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin open-shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$566.53
Twin plain linear bearing pillow block, open, with a 1.5" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin open-shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$393.03
Twin plain linear bearing pillow block, open, with a 5/8" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-sized open-shell design for added bearing surface and shaft support. For self-alignment, the inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up..
$146.35
Twin plain linear bearing pillow block, open, with a 1.25" compensated ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin-sized open-shell design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to 1/2°..
$318.34
Twin plain linear bearing pillow block, open, with a 1.25" precision ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin open shelled design for added bearing surface and shaft support. The inserted open-shell Simplicity® plain bearing can tilt slightly within the housing to compensate for up to..
$318.34
Twin plain linear bearing pillow block, open, with a 5/8" precision ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin design for added bearing surface and shaft support. For self-alignment, the inserted open-shelled Simplicity® plain bearing can tilt slightly within the housing to compensate for up to..
$146.35
Twin plain linear bearing pillow block, open, with a 1/2" precision ID. This self-aligning, mountable aluminum alloy pillow block bearing uses a twin design for added bearing surface and shaft support. For self-alignment, the inserted open-shelled Simplicity® plain bearing can tilt slightly within the housing to compensate for up to..
$124.86

Twin Open Plain Linear Bearing Pillow Blocks

14 products

Twin Sized Open Plain Linear Bearing Pillow Blocks featuring self-lubricating Simplicity® Plain Linear Bearings in a self-aligning aluminum shell, designed for harsh, dirty, high-vibration, or high-temperature environments with the standard FrelonGOLD® bearing liner. Optional liners include Frelon®J for corrosive chemical environments and Frelon®W for FDA compliance. Equivalent to two single-sized pillow blocks mounted back-to-back, these pillow block bearings are offered in inch ID sizes from 0.25 in (6.35 mm) to 2 in (50.8 mm). Customers can select standard ID running clearance (0.0005" per side) or compensated ID running clearance (0.0015" per side).


  • Static Load Capacities up to 23,100 lb (103,000 N)
  • Operating temperature range: -400°F to 400°F (-240°C to 204°C)
  • Tight tolerances: Precision or compensated clearance options
  • Optional liners: Corrosive chemical-proof Frelon®J or FDA-compliant Frelon®W
  • Stainless-steel shell options for food and drug handling applications
  • Built-in self-alignment in all directions
  • Offered in single and twin lengths
  • Features both open and closed housings