Lead Screw Linear Actuators with Triangle Nuts and NEMA Motors
Ways to Order
Triangle nut lead screw linear actuator assemblies are motor-driven devices that convert rotary motion into linear movement using a threaded lead screw and triangular nut, factory-integrated with NEMA 08, 11, 14, 17, and 23 motors. The triangular nut geometry improves stability and load distribution for enhanced performance. Assemblies offer 3 to 11 standard lead screw and nut combinations and are available with screw lengths in inch and metric sizes. Standard and anti-backlash nut options are offered, with optional left- and right-end machining. Permanently fixed screws and motors provide accurate factory alignment and compact assembly. These actuators deliver up to 30% more torque and utilize larger thrust and radial bearings within the motor housing for increased thrust capacity and extended service life. Hollow-shaft concentricity minimizes screw runout, and preloaded bearings eliminate axial play.
- Screw lengths available in inch or metric sizes
- Standard or anti-backlash nut options
- Optional left and right end machining
- Permanently fixed screw and motor for accurate alignment
- 30% more torque available
- Larger bearings for increased thrust capacity and longer life
- Hollow shaft concentricity for minimal screw runout
- Preload on bearings to eliminate axial play
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.