Lead Screw Linear Actuators with Rectangle Nuts and NEMA Motors
Ways to Order
Rectangle nut lead screw linear actuator assemblies are motor-driven devices that convert rotary motion into linear movement using a threaded lead screw and rectangular nut, factory-integrated with NEMA motors. Assemblies are available in NEMA 08, 11, 14, 17, and 23 frame sizes and offer 3 to 11 standard lead screw and nut combinations. Screw lengths are available in inch and metric sizes. Standard and anti-backlash nut options are offered, with optional left- and right-end machining. The permanently fixed screw and motor provide precise factory alignment and a compact assembly. These actuators deliver up to 30% more torque, feature larger bearings for increased thrust capacity and extended service life, and utilize hollow-shaft concentricity to minimize runout. Preloaded bearings eliminate axial play.
- Equipped with NEMA Series motors for high torque, precision, and efficiency
- Five frame size options: NEMA 08, 11, 14, 17, and 23
- 3 to 11 standard combinations of lead screws and nuts available
- Screw length available in inch or metric sizes
- Available with standard or anti-backlash nut
- Optional left and right end machining
- Permanently fixed screw and motor provide accurate alignment
- 30% more torque available
- Larger bearings allow increased thrust capacity and longer life
- Hollow shaft concentricity ensures minimum screw runout
- Preload on bearings eliminates axial play
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.