Integrated Ball Screw Linear Actuator
The BE Series integrated ball screw actuators provide a high quality, innovate solution for high-speed applications.
- Five frame sizes: NEMA 08/11/14/17/23
- Multiple motor lengths and motor sizes
- Each frame size motor has variety of lead and
Ways to Order
The BE Series integrated ball screw actuators provide a high quality, innovate solution for high-speed applications.
- Five frame sizes: NEMA 08/11/14/17/23
- Multiple motor lengths and motor sizes
- Each frame size motor has variety of lead and nut options
- Transmission efficiency of over 90%
- Requires less than a third of torque than lead screws
- Easier to transfer rotary motion into linear motion than lead screws
Recently Viewed Products
Exclusive section that stores the history of product views
- Choosing a selection results in a full page refresh.
- Opens in a new window.