Ground ball screw with flanged nut

Ground Ball Screws – Flanged Nut

Flanged nut ground ball screws pair a precision-ground ball screw shaft with a ball nut that carries an integral mounting flange at one end of the nut body. Standard flanged nuts bolt directly to a moving load or carriage, while offset flange nut variants place the mounting flange off-center from the nut body to provide added clearance in compact or asymmetric machine layouts. As the screw rotates, recirculating balls roll through the mating helical grooves, driving the nut — and the mounted load — smoothly and precisely along the screw. This collection is available in 4 mm, 6 mm, 8 mm, 10 mm, and 12 mm screw diameters with leads of 1 mm, 2 mm, 5 mm, 6 mm, and 8 mm depending on diameter and nut configuration. Dynamic load ratings range from 420 N to 2,100 N and static load ratings from 570 N to 4,900 N depending on size. Screws are available in Grade 5 and Grade 3 accuracy classes, with Grade 3 providing tighter lead accuracy for applications where positioning precision is critical. These ground ball screws are available in overall lengths from 60 mm to 240 mm, with multiple length options across diameter, lead, and flange configurations to fit a range of travel and mounting requirements.

More About Ground Ball Screws – Flanged Nut
28 products
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 2mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 8mm diameter, 1mm lead, 160mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 2mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 4mm diameter, 1mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 6mm diameter, 1mm lead, 100mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
Ground ball screw, flanged nut, Grade 3, 4mm diameter, 1mm lead, 80mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy..
28 products

Ground Ball Screws – Flanged Nut

28 products

Flanged nut ground ball screws pair a precision-ground ball screw shaft with a ball nut that carries an integral mounting flange at one end of the nut body. Standard flanged nuts bolt directly to a moving load or carriage, while offset flange nut variants place the mounting flange off-center from the nut body to provide added clearance in compact or asymmetric machine layouts. As the screw rotates, recirculating balls roll through the mating helical grooves, driving the nut — and the mounted load — smoothly and precisely along the screw.

This collection is available in 4 mm, 6 mm, 8 mm, 10 mm, and 12 mm screw diameters with leads of 1 mm, 2 mm, 5 mm, 6 mm, and 8 mm depending on diameter and nut configuration. Dynamic load ratings range from 420 N to 2,100 N and static load ratings from 570 N to 4,900 N depending on size. Screws are available in Grade 5 and Grade 3 accuracy classes, with Grade 3 providing tighter lead accuracy for applications where positioning precision is critical. These ground ball screws are available in overall lengths from 60 mm to 240 mm, with multiple length options across diameter, lead, and flange configurations to fit a range of travel and mounting requirements.

 

  • Precision-ground ball screw assemblies with standard or offset flanged nuts
  • Standard flange mounts directly to a carriage, plate, or moving load
  • Offset flange provides added clearance for compact or asymmetric mounting layouts
  • Recirculating balls travel through mating helical grooves for smooth, low-friction motion
  • Screw diameters: 4 mm, 6 mm, 8 mm, 10 mm, and 12 mm
  • Leads: 1 mm, 2 mm, 5 mm, 6 mm, and 8 mm depending on configuration
  • Accuracy Grades: Grade 3 and Grade 5
  • Grade 3 provides tighter lead accuracy for high-precision positioning
  • Grade 5 provides accurate, repeatable positioning for general-purpose automation
  • Overall lengths: 60 mm to 240 mm
  • Dynamic Load Rating (Ca): 420 N to 2,100 N
  • Static Load Rating (C0a): 570 N to 4,900 N

Frequently Asked Questions

What is an offset flange nut on a ball screw?
An offset flange nut is a ball nut with its mounting flange positioned off-center from the nut body. The offset flange provides mounting holes for direct attachment to a carriage, plate, or moving load while creating additional clearance where a standard centered flange may interfere with surrounding components or limited machine space.