Ceramic-coated Aluminum Linear Shafts and Support Rails

Linear Shafts on Support Rails - Ceramic Coated Aluminum

Linear shaft and support rail assemblies consisting of a ceramic coated aluminum shaft attached to a pre-drilled aluminum support rail, with shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 30mm. The assemblies feature instant bolt-down installation. The shafts boast a ceramic-like coating that provides hardness up to RC70 with increased corrosion resistance. They are optimized for linear bearings with self-lubricating FrelonGOLD® liners for maintenance-free gliding motion free from the possibility of catastrophic failure that ball bearings can experience. The assemblies offer a high load carrying capacity due to full-length support.

More About Linear Shafts on Support Rails - Ceramic Coated Aluminum

Ways to Order

22 products
Ceramic Coated Aluminum Linear Shaft with a 5/8" diameter and 12" length, fused onto an Aluminum Alloy Linear Rail. The shaft is feather-weight yet strong, boasting RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to splatter, paints, and contaminants. Use open bearing variants of Simplicity® self-lubricating plain..
$105.95
Ceramic Coated Aluminum Linear Shaft with a 1/2" diameter and 12" length, fused onto an Aluminum Alloy Linear Rail. The shaft is feather-weight yet strong, boasting RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to splatter, paints, and contaminants. Use open bearing variants of Simplicity® self-lubricating plain..
$108.00
22 products

Linear Shafts on Support Rails - Ceramic Coated Aluminum

22 products

Linear shaft and support rail assemblies consisting of a ceramic coated aluminum shaft attached to a pre-drilled aluminum support rail, with shaft diameter sizes ranging from 0.5 inches to 3 inches or 12mm to 30mm. The assemblies feature instant bolt-down installation. The shafts boast a ceramic-like coating that provides hardness up to RC70 with increased corrosion resistance. They are optimized for linear bearings with self-lubricating FrelonGOLD® liners for maintenance-free gliding motion free from the possibility of catastrophic failure that ball bearings can experience. The assemblies offer a high load carrying capacity due to full-length support.