Linear Shaft Support Rail

Linear Shaft Support Rail (Aluminum)

Aluminum linear support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.

More About Linear Shaft Support Rail (Aluminum)

Ways to Order

144 products
Linear support rail, undrilled, 36" in length and made for a 1/2" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$91.99
Linear support rail, undrilled, 24" in length and made for a 1/2" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$61.33
Pre-Drilled Aluminum Linear Support Rail of 12" length, made for a 1/2" diameter linear shaft, sold separately. Cold Stamp manufactured in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately Pre-Drilled according..
$54.73
Linear support rail, undrilled, 12" in length and made for a 1/2" diameter linear shaft, sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$30.66
144 products

Linear Shaft Support Rail (Aluminum)

144 products

Aluminum linear support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.