Linear Shaft Support Rail (Aluminum)
Aluminum linear support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.
Ways to Order
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-036.000-SL Diameter: 1 1/2" Length: 36"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-024.000-SL Diameter: 1 1/2" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA24CC-018.000-SL Diameter: 1 1/2" Length: 18"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-012.000-SL Diameter: 1 1/4" Length: 12"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-024.000-SL Diameter: 1-1/4" Length: 24"
Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-036.000-SL Diameter: 1 1/4" Length: 36"
Linear Shaft Support Rail (Aluminum)
Aluminum linear support rails providing full-length support for linear shafts, available in solid or pre-drilled versions and offering rigid, continuous support for higher loads while eliminating binding due to shaft deflection or sag. Support rails can be end-joined for longer continuous support and allow for vertical or horizontal mounting of shafting. Shaft diameter sizes range from 0.5 inches to 3 inches or 12mm to 50mm. Maximum length of 4 feet.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.