Linear Motion Systems and Applications Blog - PBC Linear

Plain Linear Bearing Pressure Velocity PV

Calculating PV for a Plain Linear Bearing

Plain linear bearings are rated by their maximum pressure velocity (PV), which is a combination of load over a given surface area. PV must be…

Linear Bearing Inspection

Linear Bearing Inspection Methods

Plain linear bearings require proper inspection of the Frelon liner to maximize product benefits. Here’s how to do it effectively

Linear Actuators: Belt-Driven MTB Series Overview

Linear Actuators: Belt-Driven MTB Series Overview

Our MTB belt-driven actuators offer high speeds in three different sizes of actuators, with each offering their own unique advantages …

Linear Slide

Low-Profile Linear Slide Overview - The Uni-Gude Series

Featuring oil-free, smooth and quiet linear motion, the Low Profile Linear Slide of the Uni-Guide (UGA) series maintains the proven advantages of the standard two-piece…

Linear Motion System Selection Criteria

Linear Motion Selection Criteria: POSTLUDES

There are many factors to consider when selecting the correct linear motion system for your specific application. P.O.S.T.L.U.D.E.S will…

Linear Bearing on Round Shaft

Round Shafts and Linear Bearings in Medical Applications

Round shafts and linear bearings offer linear motion solutions for many medical applications, any place linear adjustment is… 

Custom Bearings

Custom Bearings and Linear Motion Systems

PBC Linear can specially modify, integrate, or adjust products to custom fit your application. Product optimization can include anything from…

Gliding Surface Linear Guides

Gliding Surface Linear Guides

By utilizing plain linear bearing design, Gliding Surface Technology (GST) offers low profile linear guides, compact sizes, and smooth, quiet linear motion… 

Linear Guide Comparison: IVT vs V-Guide

Linear Guide Comparison: IVT vs V-Guide

Integral V Technology delivers a 47% cost savings over traditional V-guide products. It does so, NOT because it’s a substandard product…

Designing Screw Driven Vertical Linear Slides

Designing Screw Driven Vertical Linear Slides

There are several design considerations to keep in mind when designing vertically situated screw driven linear slides. Keep the following tips…

Roller Bearing Pillow Block Adjustment

Roller Bearing Pillow Block Adjustment

Roller pillow blocks are available in single, double, or twin versions and are ideally suited for a wide range of applications including contaminated…

Miniature Linear Motion Line

Miniature Linear Motion Line

PBC Linear has a large selection of miniature linear motion products from ball-type to self-lubricating guides and a selection of driven…