Simplicity Plain Bearings
Simplicity® Plain Bearings are self-lubricating, maintenance-free, and perform exceptionally well in harsher environments. The patented PTFE liner provides low wear and minimal friction and requires no external lubrication.
- Inch, metric and JIS sizing options
- Available in open, closed and thin-wall styles
- Standard shell material is aluminum- Stainless Steel bearing shells are also available
- Three different liner materials available based on your application and shafting material
Browse Categories
Recently Viewed Products
Exclusive section that stores the history of product views