Redi-Rail Linear Guide
Precision straight rails and hardened gothic arch rollers combine to make a strong and lightweight linear guide system.
- Available in inch or metric sizes
- Patented side adjustment feature (only in metric sizes) makes setting preload easy
- Standard slide oil impregnated wiper seals for self-lubrication of shaft raceways on rail
- Wheels include integral seals to provide protection in contaminated environments
- Precision machined rail for high parallelism - shaft raceways parallel within 0.050 mm
- Available in 3-, 4-, and 5-roller carriage options
- Continuous rail lengths up to 6,000 mm (236 in)
Recently Viewed Products
Exclusive section that stores the history of product views