Steel Linear Guide Rail SRS28R-0250C Steel Rail Standard 28x250mm w/ Counterbore Mounting

Linear Rail, 28mm wide and 250mm long, from the Steel Rail Standard series of linear guides, features a U-shaped ground, steel body. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with SRS28 carriages.

  • Linear Rail Only
  • Compatible with carriage part numbers SRS28C
  • Pre-drilled mounting holes every 80 mm; holes centered on rail length if Y is not specified
  • Mounting holes fit thin head torx fasteners P/N 6101548 (sold separately)
  • Rails with countersunk mounting holes are configurable via the configurator
  • Continuous rail lengths up to 3,200 mm available via the configurator

Available Lengths:

3D Models

TypeFileFormatLink
cadSRS28R-0250C.stepSTEP AP214Download
cadSRS28R-0250C.x_tSolidWorks >=2006Download
$63.33
Configure Custom Features
Dimensions
Resources

Product Dimensions

widthlengthheight
28 mm250 mm12.25 mm

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

Customers also purchased