Support Rail for 50mm Linear Shafts - Aluminum SRM50PD-1000-SL Pre-Drilled - Length: 1000mm

Predrilled aluminum support rail matching a 50mm linear shaft (sold separately) and with a 1000mm length. This linear rail is engineered for shaft applications demanding high load capacities and extended support without the risk of linear bearings binding or sagging.

  • Optimized for 50 mm linear shafting, sold separately
  • Linear rail length: 1000mm
  • Mounting Hole Diameter: 12mm for a secure mounting interface
  • Hole Position Y: 100mm standard placement
  • Provides continuous support, enhancing load capacity
  • Pre-drilled for quick installation, reducing setup time
  • Can join multiple rails for extended linear support
  • Adaptable for vertical or horizontal use
  • Made from high-strength aluminum alloy for durability
$0.00
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weight
1 lbs
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased