Linear Shaft on Rail - Ceramic-Coated Aluminum SRAM25CC-0600-SL Diameter: 25mm Length: 600mm
Ceramic-Coated Aluminum Feather-Weight Linear Shaft featuring a 25mm diameter and 600mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.
- 25mm diameter and 600mm length
- Pre-drilled linear rail segment for easy mounting. Shaft is not drilled
- Optimized for plain slide linear bearings with self-lubricating FrelonGOLD® liners
- Non-magnetic and vibration-resistant
- Ceramic coating provides hardness up to RC70 and increased corrosion resistance
- Weld splatter and paint will not stick
- ONLY compatible with plain linear slide bearings; NOT to be used with linear ball bearings nor roller bearing pillow block assemblies
| Part Number | SRAM25CC-0600-SL |
|---|---|
| Diameter | 25mm |
| Material | Ceramic Coated Aluminum Shaft - Aluminum Alloy Support Rail |
| Length | 600mm |
| Pre-Drilled | Linear Rail is Pre-Drilled - Linear Shaft is Neither Drilled nor Tapped |
| Type | Specified Length |
