Plain Linear Bearing Guide RS-1000-048-000 Two Steel Shafts on Rails - Diameters: 5/8″ Length: 48″

This linear guide is a rail-mounted slide assembly featuring four 5/8" diameter Simplicity® self-lubricating plain linear bearing pillow blocks. These blocks support a flat-top carriage that moves smoothly along two parallel 48" long alloy steel shafts, which are secured to pre-drilled steel rails for straightforward installation.

  • Parallel Shaft Diameter: 5/8"
  • Parallel Shaft Length: 48"
  • Linear Bearing Liner: FrelonGold® which is self-lubricating and chemically inert
  • Optional liners include Frelon®J for corrosive chemical environments and Frelon®W which is FDA compliant
  • Tolerates and dampens vibration - Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
cadRS-1000-048.x_tSolidWorks >=2006Download
$1,457.49
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
17.2 lbs1.63 in48 in1.44 in
Linear Guides
Linear Guides

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link