Plain Linear Bearing Guide RPS-0800-036-000 Two Steel Shafts on Rails - Diameters: 1/2″ Length: 36″
Heavy-duty linear guide with two 36" parallel rail-supported 0.5" diameter shafts and a flat carriage plate riding on four sliding Simplicity® plain linear bearing pillow blocks. This linear slide assembly provides smooth, stable long-travel motion with excellent rigidity, vibration dampening, and shock resistance. Self-lubricating FrelonGOLD® liners deliver oil-free, maintenance-free operation in dirt, contamination, washdown, temperature extremes, and vibration. Pre-drilled base rails and carriage mounting holes support straightforward installation into machinery, automation equipment, material handling systems, and packaging equipment. Optional upgrades include stainless steel shafts for use with Frelon®J liners in corrosive chemical environments or food-contact FDA-compliant Frelon®W liners.
- Linear slide system with two parallel linear rails supporting round shafts
- Dual parallel alloy steel shafts for rigidity and wear resistance
- Flat-top carriage supported by four Simplicity® plain linear bearing pillow blocks
- Self-lubricating FrelonGOLD® liners for oil-free, maintenance-free operation
- High load capacity with vibration dampening and shock resistance
- Suitable for dirt, contamination, washdown, temperature extremes, and vibration
- Pre-drilled base rails and carriage plate for easy mounting and system integration
- Built for heavy-duty automation, material handling, packaging, and machinery
- Optional stainless steel shafts for washdown or corrosion-sensitive applications
- Optional liners include Frelon®J for corrosive chemical environments and food-contact FDA-compliant Frelon®W
- Custom lengths available
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | RPS-0800-036.x_t | SolidWorks >=2006 | Download |
