Pre-Drilled Linear Shaft - Stainless Steel - NIPDM25SS-1000-SL Diameter: 25mm Length: 1000mm
Pre-Drilled Linear Shaft of 440 Stainless Steel with a 25mm diameter and 1,000mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for Simplicity® self-lubricating plain bearings and linear ball bearings.
- Holes are spaced 200mm apart and start 100mm from the end
- Length tolerance: +/- 0.8mm
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | NIPDM25SS-1000-SL.x_t | SolidWorks >=2006 | Download |