Pre-Drilled Linear Shaft - Stainless Steel - NIPDM20SS-0300-SL Diameter: 20mm Length: 300mm

Pre-Drilled Linear Shaft of 440 Stainless Steel with a 20mm diameter and 300mm length, made in the USA by PBC Linear® with Simplicity® RC 50 Plus Hardness™. Pre-drilled with industry-standard hole spacing, but no tapping has been done. Click Configure CAD and Quote for tapping or custom lengths. Optimized for Simplicity® self-lubricating plain bearings and linear ball bearings.

  • Holes are spaced 150mm apart and start 75mm from the end
  • Length tolerance: +/- 0.8mm
$83.18
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.67 lbs0 in11.81 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link