Pre-Drilled Linear Shaft - Stainless Steel - NIPDM16SS-0600-SL Diameter: 16mm Length: 600mm
Pre-drilled linear shaft of 440C stainless steel, 16mm diameter, 600mm length. The round shaft features RC 50 Plus™ hardness, Class L diameter tolerance, and an optimized surface finish for Simplicity® self-lubricating plain linear bearings and linear ball bearings. Mounting holes are spaced 150mm center to center, with the first hole centered 75mm from the shaft end. This shaft is not tapped, which means it has no internally threaded hole at either end. Made in the USA by PBC Linear®. Use the Custom button to request end tapping, a custom length, or other shaft modifications
- Pre-drilled round 440C stainless steel linear shaft
- 16mm diameter and 600mm length
- RC 50 Plus™ hardened running surface
- Class L diameter tolerance for controlled bearing fit
- Mounting holes spaced 150mm center to center
- First mounting hole centered 75mm from the shaft end
- Not tapped, with no internally threaded hole at either shaft end
- Optimized for Simplicity® plain linear bearings and linear ball bearings
- Use the Custom button for end tapping, custom lengths, or other modifications
- Length tolerance: ±0.8mm
- Made in the USA by PBC Linear®
