Pre-Drilled Linear Shaft - 420 Stainless Steel - NIPDM12SS420-0300-SL Diameter: 12mm Length: 300mm

Pre-Drilled Linear Shaft of 420 Stainless Steel, 12mm diameter and 300mm length features RC 50 Plus hardness. The optimized surface finish enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings.

  • Shaft is Pre-Drilled  
  • Holes are 120mm apart and start 60mm from the end
  • Shaft is Not Tapped - Click  Configure CAD & Quote  below to request this
  • Optimized for Simplicity ®  plain slide linear bearings and linear ball bearings
  • Available in custom lengths
  • Length tolerance: +/- 0.8 mm
$180.50
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
12 mm300 mm12 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link