Linear Shaft - NIPDL08SS420-012.000-SL 1/2" Ø 420 Stainless Steel Class L Pre-Drilled Length: 12"

420 Stainless Steel Linear Shaft with a diameter of 0.5" and a length of 12" rated Class L, the highest rating for Precision Tolerance and Standards Compliance.

  • Simplicity ® RC 50 Plus Hardened Stainless Steel Shafting
  • Shaft is Pre-Drilled  
  • Holes have 4 inch spacing and start 2 inches from the end
  • Shaft is Not Tapped - Click  Configure CAD & Quote  below to request this
  • Optimized for Simplicity ®  plain slide linear bearings and linear ball bearings
  • Available in custom lengths
  • Length tolerance: +/- 0.030"
$127.26
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
0.5 in12 in0.5 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link