Linear Shaft - Stainless Steel NIM06SS420-0300-SL Diameter: 6mm Length: 300mm

Linear shaft of 420 stainless steel with 6mm diameter and 300mm length. This solid shaft is neither drilled nor tapped; for pre-drilled variants, choose the NIPDM metric series or NIPDL inch series. Featuring RC 50+ hardness, this shafting provides a durable, corrosion-resistant running surface for linear ball bearings. For Simplicity® plain bearings, its optimized finish promotes faster break-in and improved Frelon® liner transfer. Paired with the appropriate Frelon® liner, it is well suited for food, drug, washdown, and other corrosion-sensitive equipment while supporting long service life and low maintenance.

  • Solid shaft that is neither drilled nor tapped (no threaded bore at the ends)
  • For pre-drilled variants, choose the NIPDM metric series or NIPDL inch series
  • Order custom lengths, tapping, and hole spacing via the Custom button
  • Simplicity® finish supports faster break-in and improved Frelon® liner transfer
  • Optimized for bearing efficiency, long life, minimal downtime and low maintenance
  • Stainless steel for food, drug, washdown, and corrosive environments
  • Frelon® J bearings are suitable for non-contact food and drug machinery; choose FDA-compliant Frelon® W for direct food-contact applications
  • Joinable for longer shaft lengths
  • Length tolerance: ±0.8mm

Available Lengths:

$26.16
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 252 in

Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
6 mm300 mm6 mm
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased