Linear Shaft - 420 Stainless Steel - NIL16SS420 - 024.00-SL Diameter: 1" Length: 24"

Linear Shaft of 420 Stainless Steel with a 1" diameter and 24" length, featuring an optimized surface finish for self-lubricating Simplicity ® plain linear bearings and linear ball bearings. Manufactured to RC 50 Plus, hardened stainless steel shaft is not drilled nor tapped. You can click "Configure & Quote" below for non-standard drilling, tapping, or custom shaft lengths.

  • Neither drilled nor tapped
  • Order custom lengths, tapping and hole spacing via "Configure and Quote" below
  • Faster break-in, better Frelon ® liner transfer for plain bearing efficiency
  • Longest life possible, minimal downtime/maintenance
  • Joinable for longer lengths
  • Length tolerance: +/- 0.030"
$179.94
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

widthlengthheight
1 in24 in1 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link