Linear Shaft - 440 Stainless Steel - NIL12SS-024.000-SL Diameter: 3/4″ Length: 24″

440 stainless steel linear shaft, 3/4" diameter and 24" length, solid, undrilled, and made in the USA by PBC Linear® from RC 50 Plus™ hardened stainless steel. The optimized surface finish supports smooth travel with self-lubricating Simplicity® plain linear bearings and linear ball bearings. For standard-spaced pre-drilled mounting holes, order the NIPDL inch-series or NIPDM metric-series version. Non-standard drilling, tapping, and custom shaft lengths are available via the Custom button below.

  • Part number: NIL12SS-024.000-SL
  • Solid shaft without drilled or tapped holes
  • Material: RC 50 Plus™ hardened 440 stainless steel
  • Diameter: 3/4"
  • Length: 24"
  • Length tolerance: +/- 0.030"
  • Optimized surface finish for linear ball bearings and plain linear bearings
  • Made in the USA by PBC Linear®
  • NIPDL inch-series available with standard-spaced pre-drilled holes
  • NIPDM metric-series available with standard-spaced pre-drilled holes
  • Custom lengths, drilling, and tapping available through the Custom button below

Available Lengths:

$100.88
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 140 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3.1 lbs0.75 in24 in0.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased