Linear Shaft - 440 Stainless Steel - NIL03SS-012.000-SL Diameter: 3/16″ Length: 12″
Linear Shaft made of 440 Stainless Steel with a diameter of 3/16" and a length of 12". Length tolerance: +/- 0.03"
| Part Number | NIL03SS-012-000-SL |
|---|---|
| Diameter | 3/16"" |
| Material | 440 SS Stainless Steel |
| Length | 12" |
| Pre-Drilled | Not Drilled - Not Tapped |
| Type |
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | NIL03SS-012.x_t | SolidWorks >=2006 | Download |
