Linear Shaft on Low Profile Rail of Carbon Steel LSRA48-024.000-SL Assembly: Rail and Shaft - Carbon Steel Length: 24″

The LSRA48-024.000-SL assembly from PBC Linear integrates precision case-hardened and ground shafting with a steel low support rail to ensure full-length support of linear shafting. This assembly, featuring a 3-inch diameter shaft and a 24-inch length support rail, is designed for applications demanding high load carrying capacity and precision alignment. Its construction is optimal for use in both vertical and horizontal mounting positions, catering to various industrial requirements.

Features & Benefits:

  • Shaft Diameter: Robust 3 inches, suitable for high-load and precision-focused applications.
  • Rail Length: 24 inches, providing substantial support for a wide range of movements and tasks.
  • Mounting Hole Diameter: 0.660 inches, enabling secure and straightforward attachment to machinery or installations.
  • Hole Position Y: Standardized at 4 inches, ensuring consistent and reliable support along the length of the shaft.
  • Precision case-hardened and ground AISI C-1018 steel shaft ensures high strength, durability, and wear resistance.
  • Full-length steel support rails offer rigid, continuous backing to prevent shaft deflection or sag, enhancing overall system performance.
  • Pre-drilled configuration allows for instant bolt-down installation, significantly reducing setup time.
  • The ability to be end-joined provides versatility for extending support to longer continuous lengths as needed.
  • Designed to eliminate binding and improve the smoothness of motion, particularly in demanding operational environments.
$608.43
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weight
1 lbs
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link