Linear Shaft & Low Support Rail - Carbon Steel LSGM20-0900-SL Diameter: 20mm Length: 900mm

20mm diameter precision case hardened and ground steel shaft, with a matching 900mm length low profile LSR steel support rail. This assembly comes as a two-piece set with a separate shaft and support rail. You can bolt the shaft to the rail to save installation time. The shaft's lifespan can be doubled by rotating it for a fresh surface when wear appears. Both sides are counterbored, allowing for a 180° rotation and rebolting for use on the new side.

  • Shaft Diameter: 20mm
  • Shaft Material: Carbon Steel
  • Length: 900mm
  • Low Profile Support Rail (LSR) Material: AISI C-1018 steel  
  • Pre-Drilled Shaft and Rail. Drilled through and counterbored shafts
    may not be suitable for all linear bearings.
  • Hole Spacing 150mm beginning 75mm from the shaft end.
$252.21
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
5.63 lbs0 in35.43 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link