Linear Shaft - Ceramic Coated Aluminum CC24-018.000-SL Diameter: 1 1/2″ Length: 18″

Feather Weight Linear Shaft of 1.5" diameter and 18" length, made of Ceramic Coated Aluminum specially made for the Simplicity® self-lubricating plain slide linear bearing line or for other plain bearings. 

  • Not Drilled and Not Tapped 
  • 18" Length
  • Click "Configure CAD and Quote" below for custom lengths, non-standard drilling & end-tapping (optional threaded industry standard holes in one or both shaft ends)
  • Ceramic coated feather weight aluminum alloy base material
  • Optimized for linear bearings with self-lubricating FrelonGOLD® liners
  • Interchanges with solid and pre-drilled shafting
  • Non-magnetic and vibration resistant
  • Weld splatter, paints, and contaminants will not stick
  • Ceramic coating provides hardness up to RC70
  • Increased corrosion resistance
  • ONLY use with plain linear slide bearings
  • NOT to be used with linear ball bearings
  • NOR roller bearing pillow blocks

Available Lengths:

3D Models

TypeFileFormatLink
cadCC24-018.x_tSolidWorks >=2006Download
$50.51
This quantity could qualify for bulk pricing.
Configure Custom Length

Max Length: 138 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3.11 lbs0 in18 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Formula SAE Design
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link

Customers also purchased