Linear Shaft on Rail - Ceramic-Coated Aluminum SRAM16CC-0300-SL Diameter: 16mm Length: 300mm
Ceramic-Coated Aluminum Linear Shaft, Feather-Weight, featuring a 16mm diameter and 300mm length, fused onto an Aluminum Alloy Linear Support Rail. This assembly is designed for the open variants of the Simplicity® self-lubricating plain slide linear bearings or other plain bearings. The linear rail segment is pre-drilled for easy mounting, while the shaft itself is not drilled or tapped. The ceramic coating provides exceptional hardness and increased corrosion resistance.
| Part Number | SRAM16CC-0300-SL |
|---|---|
| Diameter | 16mm |
| Material | Ceramic Coated Aluminum Shaft - The support rail is just Aluminum Alloy |
| Length | 0300mm |
| Pre-Drilled | Linear Rail Segment is Pre-Drilled for Mounting. Shaft is Neither Drilled nor Tapped. |
| Type | Specific Length |

