Plain Linear Bearing Guide RS-3200-036-000 Shaft Diameter: 2″ Length: 36″

Plain linear bearing guide with two parallel 2"-diameter, 36"-long alloy steel shafts and a flat-top carriage for moving and accurately positioning loads along a straight axis. Four Simplicity® self-lubricating plain linear bearing pillow blocks support the carriage and glide along the precision-ground shafts, which are continuously supported by pre-drilled steel mounting rails. The open-shell bearings feature FrelonGOLD® PTFE-based polymer liners that provide smooth, quiet motion without metal-on-metal contact or extra lubrication. This plain bearing design dampens vibration, absorbs shock loads, and tolerates dirt, dust, and temperature extremes while avoiding catastrophic ball bearing failure associated with rolling elements. Optional Frelon® J liners accommodate compatible softer shaft materials in corrosive environments, while FDA-compliant Frelon® W liners are available for suitable applications. The twin-shaft, four-bearing configuration distributes loads and maintains carriage alignment under heavy, moment, and cantilevered loading conditions.

  • Plain linear bearing guide for moving & accurately positioning loads
  • Two parallel precision-ground, hardened alloy steel shafts
  • Linear shaft diameter: 2"
  • Linear shaft length: 36"
  • Four Simplicity® plain linear bearing pillow blocks
  • Flat-top carriage supported by four self-lubricating bearings
  • Open-shell bearings accommodate continuously supported shafts
  • Self-lubricating FrelonGOLD® PTFE-based bearing liners
  • No metal-on-metal contact or extra lubrication required
  • Optional Frelon® J liners with compatible softer shafts for corrosive environments
  • Optional FDA-compliant Frelon® W liners
  • Pre-drilled steel support rails simplify mounting and alignment
  • Twin-shaft design distributes loads and supports carriage stability
  • Plain bearing design dampens vibration and absorbs shock loads
  • Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
  • Suitable for dirt, dust and extreme-temperature environments
  • Supports heavy moment and cantilevered loads
  • Maximum carriage load capacity: 83,400N (18,750lbf)
  • Applications: Industrial automation, material handling and equipment positioning
$3,783.46
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
143.67 lbs0 in36 in0 in
Linear Guides
Linear Guides

Catalogs & Datasheets

RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link