Plain Linear Bearing Guide RS-2400-024-000 Two 1 1/2″ Steel Shafts on Rails of Length: 24″
This linear guide is a rail-mounted slide assembly featuring four 1.5" diameter Simplicity® self-lubricating plain linear bearing pillow blocks. These blocks support a flat-top carriage that moves smoothly along two parallel 24" long alloy steel shafts, which are secured to pre-drilled steel rails for straightforward installation.
- Parallel Shaft Diameter: 1.5"
- Parallel Shaft Length: 24"
- Linear Bearing Liner: FrelonGold® which is self-lubricating and chemically inert
- Optional liners include Frelon®J for corrosive chemical environments and Frelon®W which is FDA compliant
- Tolerates and dampens vibration - Ensures smooth and quiet operation
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | RS-2400-024.x_t | SolidWorks >=2006 | Download |