Plain Linear Bearing Guide RS-1600-024-000 Two 1″ Steel Shafts on Rails of Length: 24″
Plain linear bearing guide featuring two parallel 1"-diameter, 24"-long alloy steel shafts and a flat-top carriage for moving and accurately positioning loads along a straight axis. Four Simplicity® self-lubricating plain linear bearing pillow blocks support the carriage as it travels along precision-ground shafts mounted on continuously supporting, pre-drilled steel rails. The open-shell bearings are lined with FrelonGOLD® PTFE-based polymer material, allowing smooth, quiet gliding motion without metal-on-metal contact or extra lubrication. Unlike rolling-element bearings, the plain bearing design absorbs shock, dampens vibration, and operates reliably in environments exposed to dirt, dust, and temperature extremes. Optional Frelon® J liners are available with compatible softer shaft materials for corrosive environments, while FDA-compliant Frelon® W liners accommodate suitable applications. The dual-shaft arrangement distributes loads across four bearings, providing stable carriage guidance under moment and cantilevered loading conditions.
- Plain linear bearing guide for moving & accurately positioning loads
- Two parallel hardened alloy steel shafts, precision-ground for smooth travel
- Linear shaft diameter: 1"
- Linear shaft length: 24"
- Four self-lubricating Simplicity® plain linear bearing pillow blocks
- Flat-top carriage supported by four plain linear bearings
- Open-shell bearings travel along continuously rail-supported shafts
- FrelonGOLD® PTFE-based liners provide self-lubricating sliding contact
- No metal-on-metal contact or extra lubrication required
- Optional Frelon® J liners with compatible softer shafts for corrosive environments
- Optional FDA-compliant Frelon® W liners
- Pre-drilled steel mounting rails simplify installation and alignment
- Dual-shaft configuration distributes loads and stabilizes the carriage
- Plain bearing construction absorbs shock and dampens vibration
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Suitable for dusty, dirty and extreme-temperature environments
- Supports moment and cantilevered loads
- Maximum carriage load capacity: 23,464N (5,275lbf)
- Applications: Industrial automation, material handling and equipment positioning
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | RS-1600-024.x_t | SolidWorks >=2006 | Download |
