Plain Linear Bearing Guide RS-1000-024-000 Two 5/8″ Steel Shafts on Rails of Length: 24″
Plain linear bearing guide with two parallel 5/8"-diameter, 24"-long alloy steel shafts and a flat-top carriage for moving and accurately positioning loads along a straight axis. Four Simplicity® self-lubricating plain linear bearing pillow blocks support the carriage as it glides along precision-ground shafts mounted on pre-drilled steel support rails. The open-shell bearings feature FrelonGOLD® PTFE-based polymer liners that provide smooth, maintenance-free motion without metal-on-metal contact or extra lubrication. Particularly suited to environments with extreme thermal variation, the plain bearing construction maintains reliable sliding motion while tolerating dirt, dust, shock loads, and vibration. Unlike rolling-element bearings, these sliding bearings contain no recirculating balls that can jam or fail catastrophically. Optional Frelon® J liners accommodate compatible softer shafts in corrosive environments, while FDA-compliant Frelon® W liners are available for suitable applications. The dual-shaft, four-bearing configuration distributes loads and provides stable carriage guidance under moment and cantilevered loading conditions.
- Plain linear bearing guide for moving & accurately positioning loads
- Two parallel precision-ground, hardened alloy steel shafts
- Linear shaft diameter: 5/8"
- Linear shaft length: 24"
- Four Simplicity® plain linear bearing pillow blocks
- Flat-top carriage supported by four self-lubricating bearings
- Open-shell bearings accommodate continuously rail-supported shafts
- FrelonGOLD® PTFE-based liners provide self-lubricating sliding contact
- No metal-on-metal contact or extra lubrication required
- Suitable for environments with extreme thermal variation
- Optional Frelon® J liners with compatible softer shafts for corrosive environments
- Optional FDA-compliant Frelon® W liners
- Pre-drilled steel support rails simplify mounting and alignment
- Dual-shaft arrangement distributes loads and stabilizes the carriage
- Plain bearing design dampens vibration and absorbs shock loads
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Resists dirt, dust and contamination in demanding applications
- Supports moment and cantilevered loads
- Maximum carriage load capacity: 9,786N (2,200lbf)
- Applications: Industrial automation, material handling and equipment positioning
