Plain Linear Bearing Guide RS-0800-048-000 Two 1/2″ Steel Shafts on Rails of Length: 48″
Plain linear bearing guide with two parallel 1/2"-diameter, 48"-long hardened alloy steel shafts and a flat-top carriage for moving and accurately positioning loads along a straight axis. Four Simplicity® self-lubricating plain linear bearing pillow blocks support the carriage as it travels along precision-ground shafts secured to pre-drilled steel mounting rails. The open-shell bearings incorporate FrelonGOLD® PTFE-based polymer liners that glide directly against the shafts, eliminating metal-on-metal contact and the need for extra lubrication. Designed for environments exposed to extreme temperature variation, these plain bearings also tolerate dirt, dust, vibration, and shock loads while maintaining smooth linear motion. Their sliding contact eliminates the recirculating balls associated with catastrophic rolling-element bearing failure. Optional Frelon® J liners are available with compatible softer shaft materials for corrosive environments, while FDA-compliant Frelon® W liners accommodate specialized applications. The parallel-shaft configuration distributes loads across four bearings, providing stable carriage guidance and resistance to moment and cantilevered loads.
- Plain linear bearing guide for moving & accurately positioning loads
- Two parallel precision-ground, hardened alloy steel shafts
- Linear shaft diameter: 1/2"
- Linear shaft length: 48"
- Four Simplicity® self-lubricating plain linear bearing pillow blocks
- Flat-top carriage supported by four sliding bearings
- Open-shell bearings accommodate continuously rail-supported shafts
- FrelonGOLD® PTFE-based liners provide smooth, self-lubricating motion
- No metal-on-metal contact or extra lubrication required
- Suitable for environments with extreme temperature variation
- Optional Frelon® J liners with compatible softer shafts for corrosive environments
- Optional FDA-compliant Frelon® W liners
- Pre-drilled steel support rails simplify installation and alignment
- Parallel shafts distribute loads and maintain carriage stability
- Plain bearing design absorbs shock and dampens vibration
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Tolerates dirt, dust and contamination in harsh environments
- Supports moment and cantilevered loads
- Maximum carriage load capacity: 6,450N (1,450lbf)
- Applications: Industrial automation, material handling and equipment positioning
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | RS-0800-048.x_t | SolidWorks >=2006 | Download |

