Plain Linear Bearing Guide RS-0800-036-000 Two Steel Shafts on Rails - Diameter: 1/2″ Length: 36″
This linear guide is a rail mounted slide assembly featuring 4 Simplicity® self lubricating plain linear bearing pillow blocks of 1/2 inch internal diameter that support a flat-top carriage and glide along two parallel alloy steel shafts 36 inches long, which are themselves mounted on steel rails, pre-drilled for mounting.
- Parallel Shaft Diameter: 1/2"
- Parallel Shaft Length: 36"
- Linear Bearing Liner: FrelonGold® which is self-lubricating and chemically inert.
- Optional liners include Frelon®J for corrosive chemical environments and Frelon®W which is FDA compliant
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | RS-0800-036.x_t | SolidWorks >=2006 | Download |