Linear Guide Slide RPS-3200-024-000 Plain Linear Bearing Carriage, 2 Steel Shafts: 2″ Length: 24″
Sliding Linear Guide with 2 linear rails of 24" length supporting 2 alloy steel shafts of 2" diameter, on top of which glides a Simplicity® plain linear bearing pillow block slide carriage.
- Linear Slide with Base Plate: 4 Plain Linear Bearing pilllow blocks - flat top carriage
- Alloy Steel shaft material with a 2 inch diameter
- Simplicity® Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Optional liners include Frelon®J for corrosive chemical environments & FDA Compliant Frelon®W
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | RPS-3200-024.x_t | SolidWorks >=2006 | Download |