Linear Guide Slide RPS-2400-036-000 Plain Linear Bearing Carriage, 2 Steel Shafts: 1 1/2″ Length: 36″

Linear Guide with 2 linear rails of 36" length supporting 2 alloy steel shafts of 1.5" diameter, with a Simplicity® plain linear bearing pillow block slide carriage. 

  • Alloy Steel shaft material with a 1.5 inch diameter
  • Linear slide with base plate
  • 4 Plain Linear Bearing pilllow blocks
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J & FDA Compliant Frelon®W 

3D Models

TypeFileFormatLink
cadRPS-2400-036.x_tSolidWorks >=2006Download
$3,353.63
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1088900 lbs0 in36 in0 in
Linear Guides
Linear Guides

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link