Linear Guide Slide RPS-2000-048-000 Plain Linear Bearing Carriage, 2 Steel Shafts: 1 1/4" Length: 48"

Linear Guide with 2 linear rails of 48" length supporting 2 alloy steel shafts of 1.25" diameter, on top of which glides a Simplicity® plain linear bearing pillow block slide carriage. 

  • Linear Slide with Base Plate: 4 Plain Linear Bearing pilllow blocks - flat top carriage
  • Alloy Steel shaft material with a 1.25 inch diameter
  •  Simplicity® Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J for corrosive chemical environments & FDA Compliant Frelon®W 

3D Models

TypeFileFormatLink
3dRPS-2000-048.htmlhtmlView
cadRPS-2000-048.stepSTEP AP214Download
$3,168.65
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1021600 lbs2.5 in48 in2.75 in
Linear Guides
Linear Guides

3D Models

html
3dView
STEP AP214
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link