Plain Linear Bearing Guide RPS-2000-036-000 Two 1 1/4″ Steel Shafts on Rails of 36″ Length

Linear Guide with 2 linear rails of 36" length supporting 2 alloy steel shafts of 1.25" diameter, with a Simplicity® plain linear bearing pillow block slide carriage. 

  • Alloy Steel shaft material with a 1.25 inch diameter
  • Linear slide with base plate
  • 4 Plain Linear Bearing pilllow blocks
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J & FDA Compliant Frelon®W 

3D Models

TypeFileFormatLink
cadRPS-2000-036.x_tSolidWorks >=2006Download
$2,857.97
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
807700 lbs2.5 in36 in2.75 in
Linear Guides
Linear Guides

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link