Plain Linear Bearing Guide RPS-1600-048-000 Two 1″ Steel Shafts on Rails of 48″ Length

Linear Guide with 2 linear rails of 48" length supporting 2 alloy steel shafts of 1" diameter, with a Simplicity® plain linear bearing pillow block slide carriage. 

  • Linear slide with base plate
  • Alloy Steel shaft material with a 1 inch diameter
  • 4 Plain Linear Bearing pilllow blocks
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J & FDA Compliant Frelon®W 
$2,715.31
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
598800 lbs2.13 in48 in2.25 in
Linear Guides
Linear Guides

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link