Plain Linear Bearing Guide RPS-1200-024-000 Two Steel Shafts on Rails - Diameters: 3/4″ Lengths: 24″

Heavy-duty linear guide with two 24" parallel rail-supported 3/4" diameter shafts and a flat carriage plate riding on four sliding Simplicity® plain linear bearing pillow blocks. This assembly provides smooth, stable long-travel motion with excellent rigidity, vibration dampening, and shock resistance. Self-lubricating FrelonGOLD® liners deliver oil-free, maintenance-free operation in dirt, contamination, washdown, temperature extremes, and vibration. Pre-drilled base rails and carriage mounting holes support straightforward installation into machinery, automation equipment, material handling systems, and packaging equipment. Optional upgrades include stainless steel shafts for use with Frelon®J liners in corrosive chemical environments or food-contact FDA-compliant Frelon®W liners.

  • Linear slide system with two parallel linear rails supporting round shafts
  • Dual parallel alloy steel shafts for rigidity and wear resistance
  • Flat-top carriage supported by four Simplicity® plain linear bearing pillow blocks
  • Self-lubricating FrelonGOLD® liners for oil-free, maintenance-free operation
  • High load capacity with vibration dampening and shock resistance
  • Suitable for dirt, contamination, washdown, temperature extremes, and vibration
  • Pre-drilled base rails and carriage plate for easy mounting and system integration
  • Built for heavy-duty automation, material handling, packaging, and machinery
  • Optional stainless steel shafts for washdown or corrosion-sensitive applications
  • Optional liners include Frelon®J for corrosive chemical environments and food-contact FDA-compliant Frelon®W
  • Custom lengths available
$1,420.37
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
25.8 lbs1.75 in24 in1.88 in
Linear Guides
Linear Guides

Catalogs & Datasheets

RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link