Plain Linear Bearing Guide RPS-0800-024-000 Two Steel Shafts on Rails - Diameters: 1/2″ Lengths: 24″

Sliding Linear Guide with 2 linear rails of 24" length supporting 2 alloy steel shafts of 1/2" diameter, with a Simplicity® plain linear bearing pillow block slide carriage. 

  • Linear slide with base plate
  • Alloy Steel shaft material with a 0.5 inch diameter
  • 4 Plain Linear Bearing pilllow blocks
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon®J & FDA Compliant Frelon®W 

 

3D Models

TypeFileFormatLink
3dRPS-0800-024.htmlhtmlView
cadRPS-0800-024.x_tSolidWorks >=2006Download
$1,121.16
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
120200 lbs1.5 in24 in1.38 in
Linear Guides
Linear Guides

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link