Linear Shaft - 440 Stainless Steel - NIM20SS-0150-SL Diameter: 20mm Length: 150mm

Linear Shaft of 440 Stainless Steel, 20mm diameter, 150mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings. Solid, not pre-drilled.

  • Neither drilled nor tapped - pre-drilled shafts are NIPDM (metric) or NIPDL (inch)
  • Order custom lengths, tapping and hole spacing via "Configure and Quote" below
  • Faster break-in, better Frelon® liner transfer for plain bearing efficiency
  • Longest life possible, minimal downtime/maintenance
  • Joinable for longer lengths
  • Length tolerance: +/- 0.8 mm

Available Lengths:

$25.91
Configure Custom Length

Max Length: 154 in

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.83 lbs0.79 in5.91 in0.79 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased