Linear Shaft - 440 Stainless Steel - NIL32SS-048.000-SL Diameter: 2″ Length: 48″

Linear Shaft of 440 Stainless Steel with a 2" diameter and 48" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You can directly order the NIPDL (inch) or NIPDM (metric) version of this product for standard-spaced pre-drilled holes and/or click "Configure & Quote" below for non-standard drilling, tapping, or custom shaft lengths.

Length tolerance: +/- 0.060"

Available Lengths:

3D Models

TypeFileFormatLink
3dNIL32SS-048.htmlhtmlView
cadNIL32SS-048.stepSTEP AP214Download
$933.98
Configure Custom Length

Max Length: 154 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
43.58 lbs2 in48 in2 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased