Linear Shaft - 440 Stainless Steel - NIL10SS-036.000-SL Diameter: 5/8" Length: 36"

Linear Shaft of 440 Stainless Steel with a 5/8" diameter and 36" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped, but you can directly order the NIPDL (inch) or NIPDM (metric) version of this product for standard-spaced pre-drilled holes and/or click "Configure & Quote" below for non-standard drilling, tapping, or custom shaft lengths.

Length tolerance:

  • 3/16" – 1-1/4" shaft = +/- 0.030"
  • 1-3/8" – 2" shaft = +/- 0.060"
  • 2-1/2" – 4" shaft = +/- 0.125"

3D Models

TypeFileFormatLink
3dNIL10SS-036.htmlhtmlView
cadNIL10SS-036.dxfDXFDownload
cadNIL10SS-036.x_tSolidWorks >=2006Download
$128.99
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
3.2 lbs0 in36 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView
DXF
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link