Linear Shaft - 440 Stainless Steel - NIL10SS-012.000-SL Diameter: 5/8" Length: 12"

Linear Shaft made of 440 Stainless steel with a 5/8" diameter and 12" length, rated Class L for Precision Tolerance and Standards Compliance. Made in the USA by PBC Linear® as RC 60 Plus case-hardened steel, the shaft is not drilled nor tapped, but you can click "Configure & Quote" below to order this and/or custom lengths. Use with roller bearing pillow blocks or self-lubricating Simplicity® plain linear bearings or linear ball bearings.

Length tolerance:

  • 3/16" – 1-1/4" shaft = +/- 0.030"
  • 1-3/8" – 2" shaft = +/- 0.060"
  • 2-1/2" – 4" shaft = +/- 0.125"

3D Models

TypeFileFormatLink
3dNIL10SS-012.htmlhtmlView
cadNIL10SS-012.dxfDXFDownload
cadNIL10SS-012.x_tSolidWorks >=2006Download
$43.00
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.07 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link