Linear Shaft - 440 Stainless Steel - NIL06SS-012.000-SL Diameter: 3/8″ Length: 12″

Linear Shaft of 440 Stainless Steel with a 3/8" diameter and 12" length, featuring an optimized surface finish for self-lubricating Simplicity® plain linear bearings and linear ball bearings. Made in the USA by PBC Linear® as RC 50 Plus™ hardened stainless steel, the shaft is not drilled nor tapped. You can directly order the NIPDL (inch) or NIPDM (metric) version of this product for standard-spaced pre-drilled holes and/or click "Configure & Quote" below for non-standard drilling, tapping, or custom shaft lengths.

Length tolerance: +/- 0.030"

3D Models

TypeFileFormatLink
cadNIL06SS-012.dxfDXFDownload
cadNIL06SS-012.x_tSolidWorks >=2006Download
$27.08
Configure Custom Length

Max Length: 252 in

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.38 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
DXF
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased